9 Universal Serial Bus On-The-Go Controller
Universal serial bus (USB) is an industry standard that defines cables, connectors, and serial communication protocol used in a bus for connection, communications, and power supply between electronic devices. SmartFusion 2 SoC FPGA device contains a USB On-The-Go (OTG) controller as part of the Microcontroller Subsystem (MSS). SmartFusion 2 USB OTG controller provides a mechanism for the USB communication between the SmartFusion 2 devices and external USB host/USB device/USB OTG protocol compliant devices.