10 Ethernet MAC
The tri-speed (10/100/1000 Mbps) Ethernet medium access controller (TSEMAC) is a medium access controller which can be configured to 10/100/1000 Mbps data transfer rate (line speed) between the host processor and Ethernet network. The SmartFusion 2 SoC FPGA device has one instance of the TSEMAC peripheral as part of the Microcontroller Subsystem (MSS).