15 MSS GPIO
The Microcontroller Subsystem (MSS) general purpose input/output (GPIO) block is an advanced peripheral bus (APB) slave that provides access to 32 GPIOs. As shown in the following figure, MSS masters and fabric masters can access the MSS GPIO block through the Advanced High-Performance Bus (AHB) matrix.