4 Embedded NVM (eNVM) Controllers
The SmartFusion 2 SoC FPGA devices have one or two embedded nonvolatile memory (eNVM) blocks (depending on the device) for user non-volatile memory. The eNVM controller interfaces these eNVM blocks to the advanced high-performance bus (AHB) bus matrix.