5 Embedded SRAM (eSRAM) Controllers
SmartFusion 2 SoC FPGAs have two embedded SRAM (eSRAM) blocks of 32 KB each for data read and write operations. These eSRAM blocks are interfaced through eSRAM controllers to the AHB bus matrix.
SmartFusion 2 SoC FPGAs have two embedded SRAM (eSRAM) blocks of 32 KB each for data read and write operations. These eSRAM blocks are interfaced through eSRAM controllers to the AHB bus matrix.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.