14.1 Features
SmartFusion 2 I2C peripherals support the following features:
- Master and Slave modes
- 7-bit addressing format and data transfers up to 100 Kbit/s in Standard mode and up to 400 Kbit/s in Fast mode
- Multi-master collision detection and arbitration
- Own slave address and general call address detection
- Second slave address detection
- System management bus (SMBus) timeout and real-time idle condition counters
- Optional SMBus signals, SMBSUS_N and SMBALERT_N, which are controlled through the APB interface
- Input glitch or spike filters
The following figure shows the I2C peripherals within MSS. The I2C peripherals are connected to the advanced high-performance bus (AHB) matrix through the advanced peripheral bus (APB) interfaces (APB_0 and APB_1).