1.3.5.4.44 CL_432_EstablishRequest Function
C
void CL_432_EstablishRequest
(
uint8_t *deviceId,
uint8_t deviceIdLen,
uint8_t ae
);
Summary
Request a CL-432 connection establishment.
Description
This routine is used to request a CL-432 connection establishment.
Precondition
The CL_432_Initialize routine must have been called before.
Parameters
| Param | Description |
|---|---|
| deviceId |
Pointer to the device identifier data |
| deviceIdLen | Length of the device identifier |
| ae |
Flag to indicate that authentication and encryption is requested (v1.4) |
Returns
None.
Example
uint8_t len = 5;
uint8_t devideId[len] = {0};
CL_432_EstablishRequest(devideId, len, 0);
Remarks
The result of the request is returned in the confirm callback.