1.3.5.4.34 CL_432_DL_DATA_INDICATION_CB Function Pointer
C
typedef void (*CL_432_DL_DATA_INDICATION_CB)(uint8_t dstLsap, uint8_t srcLsap,
uint16_t dstAddress, uint16_t srcAddress, uint8_t *data, uint16_t lsduLen,
uint8_t link_Class);
Summary
Callback function pointer for the CL 4-32 Data Indication primitive.
Description
This data type contains the definition of the callback function for the CL 4-32 Data Indication primitive.
- dstLsap: Destination LSAP
- srcLsap: Source LSAP
- dstAddress: Destination 4-32 address
- srcAddress: Source 4-32 address
- data: Pointer to the received data
- lsduLen: Length of the data
- linkClass: Link class (not used)
Remarks
None.