1.3.5.4.36 CL_432_DL_DATA_CONFIRM_CB Function Pointer
C
typedef void (*CL_432_DL_DATA_CONFIRM_CB)(uint8_t dstLsap, uint8_t srcLsap,
uint16_t dstAddress, DL_432_TX_STATUS txStatus);
Summary
Callback function pointer for the CL 4-32 Data Confirm primitive.
Description
This data type contains the definition of the callback function for the CL 4-32 Data Confirm primitive.
- dstLsap: Destination LSAP
- srcLsap: Source LSAP
- dstAddress: Destination 4-32 address
- txStatus: Transmission status
Remarks
None.