1.3.5.4.6 CL_NULL_ReleaseResponse Function
C
void CL_NULL_ReleaseResponse
(
uint16_t conHandle,
MAC_RELEASE_RESPONSE_ANSWER answer
);
Summary
Response to a connection release indication.
Description
This routine is used to respond to a connection release indication.
Precondition
The CL_NULL_Initialize routine must have been called before.
Parameters
| Param | Description |
|---|---|
| conHandle | Unique identifier of the connection |
| answer | Action to be taken for this connection release |
Returns
None.
Example
CL_NULL_ReleaseResponse(3, MAC_RELEASE_RESPONSE_ANSWER_ACCEPT);
Remarks
None.