1.3.5.4.38 CL_432_LEAVE_INDICATION_CB Function Pointer
C
typedef void (*CL_432_LEAVE_INDICATION_CB)(uint16_t dstAddress);
Summary
Callback function pointer for the CL 4-32 Leave Indication primitive.
Description
This data type contains the definition of the callback function for the CL 4-32 Leave Indication primitive.
-
dstAddress: Destination 4-32 address
Remarks
None.