1.3.5.4.35 DL_432_TX_STATUS Enum
C
typedef enum {
/* Standard errors */
CL_432_TX_STATUS_SUCCESS = 0,
CL_432_TX_STATUS_TIMEOUT = 2,
/* Errors from the MAC layer */
CL_432_TX_STATUS_ERROR_MAC_SENDING = 0x80,
CL_432_TX_STATUS_ERROR_MAC_BUSY = 0x81,
CL_432_TX_STATUS_ERROR_MAC_NO_FREE_BUFFERS = 0x82,
CL_432_TX_STATUS_ERROR_MAC_CON_CLOSED = 0x83,
CL_432_TX_STATUS_ERROR_MAC_RECEIVING_DATA = 0x84,
/* Errors from the CL 4-32 */
CL_432_TX_STATUS_ERROR_BAD_ADDRESS = 0xC0,
CL_432_TX_STATUS_ERROR_BAD_HANLDER = 0xC1,
CL_432_TX_STATUS_ERROR_BUSY = 0xC2,
CL_432_TX_STATUS_ERROR_BAD_DST_ADDRESS = 0xC3
} DL_432_TX_STATUS;
Summary
Enumeration of the transmission errors defined in the 4-32 Convergence Layer.
Description
This enumeration contains the transmission errors defined in the 4-32 Convergence Layer.
Remarks
None.