1.3.5.4.37 CL_432_JOIN_INDICATION_CB Function Pointer
C
typedef void (*CL_432_JOIN_INDICATION_CB)(uint8_t *deviceId, uint8_t deviceIdLen,
uint16_t dstAddress, uint8_t *mac, uint8_t ae);
Summary
Callback function pointer for the CL 4-32 Join Indication primitive.
Description
This data type contains the definition of the callback function for the CL 4-32 Join Indication primitive.
-
deviceId - Pointer to the device identifier data
-
deviceIdLen - Length of the device identifier
-
dstAddress: Destination 4-32 address
-
mac: Pointer to the MAC address
-
ae - Flag to indicate that authentication and encryption is requested (v1.4)
Remarks
None.