1.3.5.4.29 CL_432_ESTABLISH_REQUEST Function Pointer
C
typedef void (*CL_432_ESTABLISH_REQUEST)(uint8_t *deviceId, uint8_t deviceIdLen,
uint8_t ae);
Summary
Function pointer for the CL 4-32 Establish Request primitive.
Description
This data type contains the definition of the function pointer for the CL 4-32 Establish Request primitive.
- deviceId - Pointer to the device identifier data
- deviceIdLen - Length of the device identifier
- ae - Flag to indicate that authentication and encryption is requested (v1.4)
Remarks
None.