29.2.28 __builtin_flimv_excess_32
Description
Force (Signed) Data Range Limit with Limit Excess Result. Simultaneously compares a 32-bit signed data value to a maximum signed limit value and a minimum signed limit value.
Return the amount of the excess value.
Prototype
int32_t __builtin_flimv_excess(int32_t value, int32_t high, int32_t low, int32_t *excess);
Arguments
value – Data value
high – Maximum limit value
low – Minimum limit value
excess – Storage for excess over limit
Return Value
Returns the value clamped between high and
low ; stores the excess in the storage pointed to by
excess .
Machine Instruction
flim.lv
Error Messages
None