29.2.56 __builtin_mulsu_32

Description

Widening mixed sign 32-bit multiply. Explicit version of __builtin_mulsu.

Prototype

int64_t __builtin_mulsu_32(int32_t x, uint32_t y);

Arguments

x - left hand side of multiply

y - right hand side of multiply

Return Value

Full 64-bit result of x*y.

Machine Instruction

mulsu.d

Error Messages

None.