29.2.73 __builtin_set_BMXRAM
Description
Configure RAM for execution by initializing BMXIRAML and
BMXIRAMH suitably.
Prototype
void __builtin_set_BMXRAM(string-literal section-name);
Argument
section-name - a string literal giving the section name where executable
RAM is located. By default, the compiler will ask to allocate ramfunc
attributed function into a section name .ramfunc and it is not
necessary to call this function.
Return Value
None
Machine Instruction
Error Messages
None