29.2.68 __builtin_sat_add_s16

Description

Signed saturating addition. Calculate x + y and saturate the result.

Prototype

int16_t __builtin_sat_add_s16(int_t x, int16_t y);

Arguments

x – Left hand side of the addition

y – Right hand side of the addition

Return Value

Returns the saturated result of x + y.

Error Messages

None.