29.2.49 __builtin_mpyn_16
Description
16-bit multiply and negate into an accumulator.
Example:
volatile register int Accum asm("A");
int16_t a,b;
Accum = __builtin_mpyn_16(a,b);Prototype
int __builtin_mpyn_16(int16_t a, int16_t b);Arguments
a - left hand side of the multiply
b - left hand side of the multiply
Return Value
Returns the negated multiplication result
-a*b into an
accumulator.
Machine Instruction
mpynError Messages
None.