29.2.57 __builtin_mulus_16
Description
Widening mixed sign 16-bit multiply.
Prototype:
int32_t __builtin_mulus_16(uint16_t x, int16_t y);Arguments
x - left hand side of multiply
y - right hand side of multiply
Return Value
Full 32-bit result of
x*y.
Machine Instruction
mulus.wError Messages
None.