29.2.48 __builtin_mpy_32
Description
32-bit multiply into an accumulator.
Example:
volatile register int Accum asm("A");
int32_t a,b;
Accum = __builtin_mpy_32(a,b);
Prototype
int __builtin_mpy_32(int32_t a, int32_t b);Arguments
a - left hand side of the multiply
b - right hand side of the multiply
Return Value
Returns the multiplication result
a*b into an
accumulator.
Machine Instruction
mpy.lError Messages
None.