29.2.74 __builtin_set_FCR

Description

Assign a value to the floating point control register (FCR); see device data sheet to learn more about the FCR register.

Prototype

void __builtin_set_FCR(uint32_t value);

Argument

value - value to assign to FCR register

Return Value

None

Machine Instruction

mov.l 

Error Messages

None