29.2.27 __builtin_flim_excess_32

Description

Force (Signed) Data Range Limit with Limit Excess Result. Simultaneously compares a 32-bit signed data value to a maximum signed limit value and a minimum signed limit value.

Return the sign of the excess value.

Prototype

int32_t __builtin_flim(int32_t value, int32_t high, int32_t low, int32_t *excess);

Arguments

value – Data value

high – Maximum limit value

low – Minimum limit value

excess – Storage for excess over limit

Return Value

Returns the value clamped between high and low ; stores the sign of the excess in the storage pointed to by excess.

Machine Instruction

flim.l

(when used with __builtin_flimv_excess)

Error Messages

None