29.2.78 __builtin_umod_3216
Description:
Perform a mixed mode unsigned modulus.
Prototype:
uint16_t __builtin_umod_3216(const uint32_t x, const uint16_t y);Arguments
x - numerator
y - denominator
Return Value
Returns x%y if the result is
in bounds of a 16-bit unsigned result.
Machine Instruction
divu.lError Messages
None.