29.2.77 __builtin_udivmod_3216
Description:
Perform a mixed mode unsigned divide, returning the result and the remainder.
Prototype:
uint16_t __builtin_udivmod_3216(const uint32_t x, const uint16_t y, uint16_t *remainder);Arguments
x - numerator
y - denominator
remainder - location to store the remainder result
Return Value
The function returns x/y and
writes the result of
x%y to the
storage referenced by remainder.
Machine Instruction
divu.lError Messages
None.