29.2.3 __builtin_and_FCR

Description

Clear bits in the floating point control register ( FCR ); see device data sheet to learn more abou the FCR register.

Prototype

void __builtin_and_FCR(uint32_t value);

Argument

value - literal argument representing a mask of bits to clear

Return Value

None

Machine Instruction

and

Error Messages

An error message will be emitted if the argument is not literal or is out of range.