29.2.37 __builtin_fminv_excess
Description
Force (Signed) Data Range Minimum Limit with Limit Excess Result. Compares a 16-bit signed data value to a minimum signed limit value.
Return the amount of the excess value.
Prototype
int16_t __builtin_fminv_excess(int16_t value, int16_t low, int16_t *excess);
Arguments
value – Data value
low – Minimum limit value
excess – excess over limit
Return Value
Return the value of the excess.
Machine Instruction
fmin.v
(when used with __builtin_fmin_excess)
Error Messages
None