5.2.10 Get Local Information (D)
Format:
D
Use this command to display critical information of the current device over UART. Command D has no parameter.
| Example: | D
| // Dump information |
| Response: | After issuing command D,
the user can see the following information:
| |