5.2.13 Shutdown (O,0)
Format:
O,0
Use this command to enter the Shutdown state. The system stays in Extreme Deep Sleep (XDS) mode in this state, and it consumes extreme low power. A hard reset or pulling the UART_RX_IND (UART RX Indication, PB4) pin low can bring the system back to Active mode. The following figure illustrates the wake-up timing of the RNBD451 module using the UART_RX_IND (UART RX Indication, PB4) pin.
Note: T1: The time prior to UART data. This time
must be greater than 25 ms.
| Example: | O,0
| |
| Response: | AOK
| // Success |
Err | // Syntax error or invalid parameter | |