5.2.3 Echo (+[,<text>])
Format:
+[,<text>]
Command + without a parameter toggles the local echo ON and OFF. If sending the +
command in Command mode without a parameter, all typed characters are echoed to the
output. Typing + again turns local echo OFF. If an input parameter is
attached to the command +, the input parameter is directly echoed back to
UART.
| Default: | OFF | |
| Example: | +
| // Turn local echo on |
| Response: | Echo ON
| // Echo ON success |
Echo OFF | // Echo OFF success | |
<text> | — | |