5.2.17 Get Debug Log Setting (GLOG)
Format:
GLOG
This command is to retrieve the setting of the debugging log. For more details on the option bitmap, see Table 5-3. If the virtual sniffer feature is invalidated by setting all the bits, the corresponding bit of the virtual sniffer is always cleared.
| Example: | GLOG
| // Get the log setting |
| Response: | 07
| // Enable all trace log |