5.3.5.11 Get Local Privacy (&SGP)
Format:
&SGP
Use the command &SGP to get the local privacy setting. The user can
retrieve all the parameter settings in &SEP.
| Example: | &SGP
| // Get local privacy setting |
| Response: | 1,02,0384 |
// Local privacy is enabled with a random resolvable address type, and the timeout interval to change the random resolvable address is 900s. |
Err | // Syntax error or not connected |