5.3.5.12 Set Remote Command Mode Password (SPW,<text>)
Format: SPW[,<text>]
The SPW command is used to set the password for Remote Command mode to replace PIN code functionality to strengthen the security. This password is default null; however, it still uses the original PIN code to enter remote command mode as before. After this password is set, it uses the password. The password is presented in text, the minimum length is 6 bytes and maximum length is 32 bytes. If no text is carried with the command, the password resets to null. For more details, refer to Remote Command Mode Control (!,<0,1>[,<hex16>]).
| Default: | null | |
| Example: | SPW, RNBD451 | // Set password asRNBD451 SPW // Reset password to null |
| Response: | AOK | // Password is stored |
Err | // Syntax error or password length not allowed | |