5.3.5.7 Display Accept List (JD)
Format:
JD
Use command JD to display all MAC addresses that are currently in the
accept list. Each Bluetooth address displays in the accept list, followed by
‘0’ or ‘1’ to indicate the address type, separated
by a comma.
| Default | None | |
| Example: | JD
| //Display all MAC addresses in the accept list |
| Response: | <Address>,<Address_Type>
| — |