47.10.5 USART Control Register (SPI_MODE)
This configuration is relevant only if USART_MODE = 0xE or 0xF in the USART Mode Register.
Name: | FLEX_US_CR (SPI_MODE) |
Offset: | 0x200 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
RCS | FCS | ||||||||
Access | W | W | |||||||
Reset | – | – |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
RSTSTA | |||||||||
Access | W | ||||||||
Reset | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TXDIS | TXEN | RXDIS | RXEN | RSTTX | RSTRX | ||||
Access | W | W | W | W | W | W | |||
Reset | – | – | – | – | – | – |
Bit 19 – RCS Release SPI Chip Select
Value | Description |
---|---|
0 | No effect. |
1 | Releases the Client Select Line NSS (RTS pin). |
Bit 18 – FCS Force SPI Chip Select
Applicable if USART operates in SPI Host mode (USART_MODE = 0xE):
Value | Description |
---|---|
0 | No effect. |
1 | Forces the Client Select Line NSS (RTS pin) to 0, even if USART is not transmitting, in order to address SPI client devices supporting the CSAAT mode (Chip Select Active After Transfer). |
Bit 8 – RSTSTA Reset Status Bits
Value | Description |
---|---|
0 | No effect. |
1 | Resets the FLEX_US_CSR.OVRE/UNRE status bits. |
Bit 7 – TXDIS Transmitter Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disables the transmitter. |
Bit 6 – TXEN Transmitter Enable
Value | Description |
---|---|
0 | No effect. |
1 | Enables the transmitter if TXDIS is 0. |
Bit 5 – RXDIS Receiver Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disables the receiver. |
Bit 4 – RXEN Receiver Enable
Value | Description |
---|---|
0 | No effect. |
1 | Enables the receiver, if RXDIS is 0. |
Bit 3 – RSTTX Reset Transmitter
Value | Description |
---|---|
0 | No effect. |
1 | Resets the transmitter. |
Bit 2 – RSTRX Reset Receiver
Value | Description |
---|---|
0 | No effect. |
1 | Resets the receiver. |