47.10.9 USART Interrupt Enable Register (SPI_MODE)
This configuration is relevant only if USART_MODE = 0xE or 0xF in the USART Mode Register.
This register can only be written if the WPITEN bit is cleared in the USART Write Protection Mode Register .
The following configuration values are valid for all listed bit names of this register:
0: No effect
1: Enables the corresponding interrupt.
Name: | FLEX_US_IER (SPI_MODE) |
Offset: | 0x208 |
Reset: | – |
Property: | Write-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
CMP | NSSE | ||||||||
Access | W | W | |||||||
Reset | – | – |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
UNRE | TXEMPTY | ||||||||
Access | W | W | |||||||
Reset | – | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OVRE | TXRDY | RXRDY | |||||||
Access | W | W | W | ||||||
Reset | – | – | – |