21.6.2.9.2 Function system_ahb_clock_clear_mask()
Clear bits in the clock mask for the AHB bus.
void system_ahb_clock_clear_mask( const uint32_t ahb_mask)
This function will clear bits in the clock mask for the AHB bus. Any bits set to 1 will disable that clock, zero bits in the mask will be ignored.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | ahb_mask |
AHB clock mask to disable |