21.6.2.4.2 Function system_clock_source_osculp32k_set_config()
Configure the internal OSCULP32K oscillator clock source.
void system_clock_source_osculp32k_set_config( struct system_clock_source_osculp32k_config *const config)
Configures the Ultra Low Power 32KHz internal RC oscillator with the given configuration settings.
Note: The OSCULP32K is enabled by default after a Power On Reset (POR) and will always run except during POR.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | config |
OSCULP32K configuration structure containing the new config |