21.6.2.7.3 Function system_clock_source_disable()
Disables a clock source.
enum status_code system_clock_source_disable( const enum system_clock_source clk_source)
Disables a clock source that was previously enabled.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | clock_source |
Clock source to disable |
| Return value | Description |
|---|---|
STATUS_OK |
Clock source was disabled successfully |
STATUS_ERR_INVALID_ARG |
An invalid or unavailable clock source was given |