27.4.7.1 Time Base Access
The CCPxTMR register provides user access to the time base value in all operating modes of the module. It is readable and writable. The CCPxTMR register is 16 or 32 bits wide, depending on the operating mode and the value of the T32 (CCPxCON1[5]), CCSEL (CCPxCON1[4] and MOD[3:0] (CCPxCON1[3:0] control bits.