27.4.7.5 Data Register Manipulation with Asynchronous Clock Sources
Special consideration must be taken when certain data registers are manipulated using an
asynchronous time base clock source. The time base clock source will be asynchronous to
the system clock when TMRSYNC = 0 and CLKSEL[2:0] !=
000.