26.4.5 Asynchronous Clock Counter Mode
When TCS bit = 1, ON bit = 1 and TSYNC bit =
0 in TxCON register, the timer increments on every rising edge of the
applied external clock signal. The timer counts up to a match value preloaded in the
respective period register, then rolls over and continues. This incrementing sequence
repeats until the timer is disabled (refer to Figure 26-5).
When the timer is configured for asynchronous operation and the CPU goes into Idle mode
with SIDL bit = 1 or sleep, the timer continues incrementing.