26.4.2 Synchronous External Clock Counter Mode
When TCS bit = 1, ON bit = 1 and TSYNC bit =
1 in the TxCON register, the timer increments on the synchronized
rising edge of the applied external clock (TxCK pin) signal. The synchronization of the
input signal occurs with the System Clock signal. The timer counts up to a match value
preloaded in the period register, then resets and continues. This incrementing sequence
repeats until the timer is disabled (refer to Figure 26-3).
When the CPU goes into Sleep mode, or when the timer is configured for the Synchronous mode
of operation and the CPU goes into Idle mode with SIDL bit = 1, the timer
will stop incrementing. The timer module logic will resume the incrementing sequence upon
termination of the CPU Idle/Sleep mode. If SIDL bit = 0 in TxCON register,
the timer will continue to operate.