35.2.1 Reset Control Register
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Gray cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| C | Write to clear | S | Software settable bit | x | Channel number |
| Name: | RCON |
| Offset: | 0x3198 |
| Property: | R/W |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| VREG3R | VREG2R | VREG1R | |||||||
| Access | R/C/HS | R/C/HS | R/C/HS | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CM | |||||||||
| Access | R/C/HS | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EXTR | SWR | WDTO | SLEEP | IDLE | BOR | POR | |||
| Access | R/C/HS | R/C/HS | R/C/HS | R/C/HS | R/C/HS | R/C/HS | R/C/HS | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 1 | 1 |
Bit 21 – VREG3R Voltage Domain 3 Regulation Loss Flag bit
| Value | Description |
|---|---|
1 | Voltage Domain 3 lost voltage regulation |
0 | Voltage Regulation in Domain 3 has not been lost |
Bit 20 – VREG2R Voltage Domain 2 Regulation Loss Flag bit
| Value | Description |
|---|---|
1 | Voltage Domain 2 lost voltage regulation |
0 | Voltage Regulation in Domain 2 has not been lost |
Bit 19 – VREG1R Voltage Domain 1 Regulation Loss Flag bit
| Value | Description |
|---|---|
1 | Voltage Domain 1 lost voltage regulation |
0 | Voltage Regulation in Domain 1 has not been lost |
Bit 9 – CM Configuration Mismatch Flag bit
| Value | Description |
|---|---|
1 | A Configuration Mismatch Reset has occurred |
0 | A Configuration Mismatch Reset has not occurred |
Bit 7 – EXTR External Reset (MCLR) Pin bit
| Value | Description |
|---|---|
1 | A Master Clear (pin) Reset has occurred |
0 | A Master Clear (pin) Reset has not occurred |
Bit 6 – SWR
Software RESET (Instruction) Flag bit
| Value | Description |
|---|---|
1 |
A |
0 |
A |
Bit 4 – WDTO Watchdog Timer Time-out Flag bit
| Value | Description |
|---|---|
1 | Device reset has occurred due to WDT time-out |
0 | WDT time-out has not occurred |
Bit 3 – SLEEP Wake-up from Sleep Flag bit
| Value | Description |
|---|---|
1 | Device has been in Sleep mode |
0 | Device has not been in Sleep mode |
Bit 2 – IDLE Wake-up from Idle Flag bit
| Value | Description |
|---|---|
1 | Device has been in Idle mode |
0 | Device has not been in Idle mode |
Bit 1 – BOR Brown-out Reset Flag bit
| Value | Description |
|---|---|
1 | A Brown-out Reset has occurred |
0 | A Brown-out Reset has not occurred. Set by hardware at detection of a BOR event. |
Bit 0 – POR Power-on Reset Flag bit
| Value | Description |
|---|---|
1 | A Power-on Reset has occurred |
0 | A Power-on Reset has not occurred. Set by hardware at detection of a POR even |