35.2.5 Peripheral Module Disable 4 Register

Table 35-5. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: PMD4
Offset: 0x3A50

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     CM4MDCM3MDCM2MDCM1MD 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
      PWMMDIOIM4MDIOIM3MD 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 IOIM2MDIOIM1MD   DMTMDCRCMDPTGMD 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 19 – CM4MD Clock Monitor 4 Disable bit

ValueDescription
1Clock monitor 4 module is disabled
0Clock monitor 4 module is enabled

Bit 18 – CM3MD Clock Monitor 3 Disable bit

ValueDescription
1Clock monitor 3 module is disabled
0Clock monitor 3 module is enabled

Bit 17 – CM2MD Clock Monitor 2 Disable bit

ValueDescription
1Clock monitor 2 module is disabled
0Clock monitor 2 module is enabled

Bit 16 – CM1MD Clock Monitor 1 Disable bit

ValueDescription
1Clock monitor 1 module is disabled
0Clock monitor 1 module is enabled

Bit 10 – PWMMD PWM Module Disable bit

ValueDescription
1PWM module is disabled
0PWM module is enabled

Bit 9 – IOIM4MD IO Integrity Monitor 4 Disable bit

ValueDescription
1IO integrity monitor 4 module is disabled
0IO integrity monitor 4 module is enabled

Bit 8 – IOIM3MD IO Integrity Monitor 3 Disable bit

ValueDescription
1IO integrity monitor 3 module is disabled
0IO integrity monitor 3 module is enabled

Bit 7 – IOIM2MD IO Integrity Monitor 2 Disable bit

ValueDescription
1IO integrity monitor 2 module is disabled
0IO integrity monitor 2 module is enabled

Bit 6 – IOIM1MD IO Integrity Monitor 1 Disable bit

ValueDescription
1IO integrity monitor 1 module is disabled
0IO integrity monitor 1 module is enabled

Bit 2 – DMTMD DMT Module Disable bit

ValueDescription
1CLC6 module is disabled
0CLC6 module is enabled

Bit 1 – CRCMD CRC Module Disable bit

ValueDescription
1CRC module is disabled
0CRC module is enabled

Bit 0 – PTGMD PTG Module Disable bit

ValueDescription
1

PTG module is disabled

0

PTG module is enabled