35.2.3 Peripheral Module Disable 2 Register

Table 35-3. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: PMD2
Offset: 0x3A48

Bit 3130292827262524 
     CLC4MDCLC3MDCLC2MDCLC1MD 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
        DACMD 
Access R/W 
Reset 0 
Bit 15141312111098 
        DMAMD 
Access R/W 
Reset 0 
Bit 76543210 
   SENT2MDSENT1MD  I2C2MDI2C1MD 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 27 – CLC4MD CLC 4 Module Disable bit

ValueDescription
1CLC 4 module is disabled
0CLC 4 module is enabled

Bit 26 – CLC3MD CLC 3 Module Disable bit

ValueDescription
1CLC 3 module is disabled
0CLC 3 module is enabled

Bit 25 – CLC2MD CLC 2 Module Disable bit

ValueDescription
1CLC 2 module is disabled
0CLC 2 module is enabled

Bit 24 – CLC1MD CLC 1 Module Disable bit

ValueDescription
1CLC 1 module is disabled
0CLC 1 module is enabled

Bit 16 – DACMD Comparator 1 Module Disable bit

ValueDescription
1CMP1 Module is disabled
0CMP1 Module is enabled

Bit 8 – DMAMD DMA Module Disable bit

ValueDescription
1DMA module is disabled
0DMA module is enabled

Bit 5 – SENT2MD SENT 2 Module Disable bit

ValueDescription
1SENT 2 module is disabled
0SENT 2 module is enabled

Bit 4 – SENT1MD SENT 1 Module Disable bit

ValueDescription
1SENT 1 module is disabled
0SENT 1 module is enabled

Bit 1 – I2C2MD  I2C 2 Module Disable bit

ValueDescription
1I2C 2 module is disabled
0I2C 2 module is enabled

Bit 0 – I2C1MD  I2C 1 Module Disable bit

ValueDescription
1I2C 1 module is disabled
0I2C 1 module is enabled