8.3.9 PWB ECC RAM Control Register

Note:
  1. This bit can be set by software, but not cleared. It is cleared by any device Reset.
Table 8-10. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: PWBXECCCON, PWBYECCCON
Offset: 0x35A0, 0x35E0

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ON        
Access R/S 
Reset 0 
Bit 76543210 
        FLTINJ 
Access R/W 
Reset 0 

Bit 15 – ON  Enable ECC functionality.(1)

By default, the ECC is disabled on device Reset. It is the software responsibility to initialize the RAM locations with valid data, then set this bit to “1”.
ValueDescription
1ECC is enabled
0ECC is disabled

Bit 0 – FLTINJ Fault Injection Enable bit

ValueDescription
1Fault injection is enabled when the read address of Data RAM[23:2] matches with PWBxECCFADDR[23:2]
0Fault injection is disabled