8.3.2 RAM ECC Status Register
Note:
- This bit determines whether the RAMxECCEADDR, RAMxECCEDATA, RAMxECCVAL and RAMxECCSYND registers display information related to SEC or DED error events.
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Gray cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| C | Write to clear | S | Software settable bit | x | Channel number |
| Name: | RAMXECCSTAT, RAMYECCSTAT |
| Offset: | 0x3584, 0x35C4 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ESEL | PWBNE | ||||||||
| Access | R/W | R | |||||||
| Reset | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SECO | SEC | DEDO | DED | ||||||
| Access | R/C/HS | R/C/HS | R/C/HS | R/C/HS | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 12 – ESEL Error Reporting Select bit(1)
| Value | Description |
|---|---|
1 | Show SEC error event information |
0 | Show DED error event information |
Bit 8 – PWBNE Posted Write Buffer Not Empty Status bit
| Value | Description |
|---|---|
1 | PWB has to perform at least one read or data merge or write operation, i.e., it is not empty |
0 | PWB is empty; all data committed to RAM |
Bit 5 – SECO Single Error Correction Event Overflow Status bit
| Value | Description |
|---|---|
1 | SEC event not captured due to overflow |
0 | No SEC event overflow detected |
Bit 4 – SEC Single Error Correction Status bit
| Value | Description |
|---|---|
1 | Single-bit error detected |
0 | Single-bit error not detected |
Bit 1 – DEDO Double Error Detection Event Overflow Status bit
| Value | Description |
|---|---|
1 | DED event not captured due to overflow |
0 | No DED event overflow detected |
Bit 0 – DED Double Error Detection Indicator Status bit
| Value | Description |
|---|---|
1 | Double-bit error detected |
0 | Double-bit error not detected |