8.3.8 RAM ECC Syndrome Register

Note:
  1. The syndrome bit encoding indicates the Hamming code bit locations. This value is meaningful in single-bit detection only.

Table 8-9. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: RAMXECCSYND, RAMYECCSYND
Offset: 0x359C, 0x35DC

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  SYND[6:0] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 0000000 

Bits 6:0 – SYND[6:0]  Syndrome Value bits(1)

These bits register the syndrome value associated with the RAM read data when Single or Double-bit ECC errors occur.