6.3.11 Arithmetic Logic Unit (ALU)
The PIC32A ALU is 32 bits wide and is capable of addition, subtraction, single-bit shifts and logic operations. Unless otherwise mentioned, arithmetic operations are 2’s complement in nature. Depending on the operation, the ALU can affect the values of the following bits in the STATUS Register:
- Carry (C)
- Zero (Z)
- Negative (N)
- Overflow (OV)
The ALU can perform 8/16-bit or 32-bit operations, depending on the mode of the instruction that is used. Data for the ALU operation can come from the W register array or data memory depending on the addressing mode of the instruction. Likewise, output data from the ALU can be written to the W register array or a data memory location.
- Byte operations use the 16-bit ALU and can produce results in excess of eight bits. However, to maintain backward compatibility with PIC® MCU devices, the ALU result from all byte operations is written back as a byte (i.e., the MSB is not modified) and the STATUS Register is updated based only upon the state of the LSB of the result.